Online Catalogue


Request
Print
Search
°C / mm / kg

Product Selection:

Please click here!
3875ZJJ160P30 LEFT

Walkway castor with automatc side brake for moving walkwaysWalkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Wheel diameter
6.3 Inch
Width of tyre
1.57 Inch
Bolt hole
0.51 Inch
Offset
2.17 Inch
Overall height
7.32 Inch
 
Please click here!
3875ZJJ160P30 RIGHT

Walkway castor with automatc side brake for moving walkwaysWalkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Wheel diameter
6.3 Inch
Width of tyre
1.57 Inch
Bolt hole
0.51 Inch
Offset
2.17 Inch
Overall height
7.32 Inch
 
Please click here!
3875ZJJ160P63 LEFT

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Wheel diameter
6.3 Inch
Width of tyre
1.57 Inch
Size of plate
5.39 x 4.13 Inch
Offset
2.17 Inch
Overall height
7.52 Inch
 
Please click here!
3875ZJJ160P63 RIGHT

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Wheel diameter
6.3 Inch
Width of tyre
1.57 Inch
Size of plate
5.39 x 4.13 Inch
Offset
2.17 Inch
Overall height
7.52 Inch
 
Please click here!
3875ZJJ160R05 LEFT

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Wheel diameter
6.3 Inch
Width of tyre
1.57 Inch
Bolt length
1.10 Inch
Offset
2.17 Inch
Overall height
7.48 Inch
 
Please click here!
3875ZJJ160R05 RIGHT

Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of plastic, Tread: TENTEprene (thermoplastic rubber), with threadguards, roller bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 160 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors.

Wheel diameter
6.3 Inch
Width of tyre
1.57 Inch
Bolt length
1.10 Inch
Offset
2.17 Inch
Overall height
7.48 Inch