Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
EEZ360x85-Ø270

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
360 mm
Width of tyre
85 mm
Axle hole
270 mm
Load capacity
1100 kg
 
Please click here!
FTP360x100-Ø40 NL120

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
360 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
3000 kg
 
Please click here!
FTP360x80-Ø40 NL90

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
360 mm
Width of tyre
80 mm
Axle hole
40 mm
Length of hub
90 mm
Load capacity
2400 kg
 
Please click here!
FVP360x60-Ø30

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
360 mm
Width of tyre
60 mm
Axle hole
30 mm
Length of hub
65 mm
Load capacity
750 kg
 
Please click here!
FVP360x85-Ø35

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
360 mm
Width of tyre
85 mm
Axle hole
35 mm
Length of hub
90 mm
Load capacity
1050 kg
 
Please click here!
STP360x100-Ø40 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
360 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
3000 kg
 
Please click here!
SVP360x170-Ø50

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
360 mm
Width of tyre
170 mm
Axle hole
50 mm
Length of hub
180 mm
Load capacity
2200 kg