Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
B10-10x20 / 10

stem with circlip

Bolt with circlip
10 x 20 mm
Overall height
4.5 mm
Load capacity
60 kg
 
Please click here!
B10-11x20 / 10

stem with circlip

Bolt with circlip
11 x 20 mm
Overall height
4.5 mm
Load capacity
60 kg
 
Please click here!
B10-11x20 / 8

stem with circlip

Bolt with circlip
11 x 20 mm
Overall height
4.5 mm
Load capacity
40 kg
 
Please click here!
B10-11x30 / 10

stem with circlip

Bolt with circlip
11 x 30 mm
Overall height
4.5 mm
Load capacity
60 kg
 
Please click here!
B10-11x30 / 11

stem with circlip

Bolt with circlip
11 x 30 mm
Overall height
4 mm
Load capacity
100 kg
 
Please click here!
B10-9x24 / 10

stem with circlip

Bolt with circlip
9 x 24 mm
Overall height
4 mm
Load capacity
60 kg
 
Please click here!
B11-10x33 / 10

stem with circlip

Bolt with circlip
10 x 33 mm
Load capacity
80 kg
 
Please click here!
B11-11x39 / 11

stem with circlip

Bolt with circlip
11 x 39 mm
Load capacity
100 kg
 
Please click here!
B11-8x33 / 8

stem with circlip

Bolt with circlip
8 x 33 mm
Load capacity
40 kg
 
Please click here!
B11-8x33 / 8

stem with circlip

Bolt with circlip
8 x 33 mm
Load capacity
40 kg
 
Please click here!
B20-7x36 / 8

stem with circlip

Bolt with circlip
7 x 36 mm
Overall height
4 mm
Load capacity
30 kg
 
Please click here!
P10-40x15 / 8

stem with U-shaped plate

Size of plate
40 x 15 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x16 / 8

stem with U-shaped plate

Size of plate
40 x 16 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x17 / 8

stem with U-shaped plate

Size of plate
40 x 17 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x18 / 8

stem with U-shaped plate

Size of plate
40 x 18 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x19 / 8

stem with U-shaped plate

Size of plate
40 x 19 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x20 / 8

stem with U-shaped plate

Size of plate
40 x 20 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x21 / 8

stem with U-shaped plate

Size of plate
40 x 21 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x22 / 8

stem with U-shaped plate

Size of plate
40 x 22 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x25 / 8

stem with U-shaped plate

Size of plate
40 x 25 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P10-40x27 / 8

stem with U-shaped plate

Size of plate
40 x 27 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P11-40x16 / 8

stem with L-shaped plate

Size of plate
40 x 16 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P11-40x17 / 8

stem with L-shaped plate

Size of plate
40 x 17 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P11-40x19 / 8

stem with L-shaped plate

Size of plate
40 x 19 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P11-40x22 / 8

stem with L-shaped plate

Size of plate
40 x 22 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P11-40x25 / 8

stem with L-shaped plate

Size of plate
40 x 25 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P11-40x27 / 8

stem with L-shaped plate

Size of plate
40 x 27 mm
Overall height
8 mm
Load capacity
40 kg
 
Please click here!
P40-60x60 / 10

plate fitting

Size of plate
60 x 60 mm
Overall height
13.5 mm
Load capacity
80 kg
 
Please click here!
P40-60x60 / 11

plate fitting

Size of plate
60 x 60 mm
Overall height
13.5 mm
Load capacity
80 kg
 
Please click here!
P41-30x30 / 8

plate fitting

Size of plate
30 x 30 mm
Overall height
10 mm
Load capacity
40 kg
 
Please click here!
P41-38x38 / 10

plate fitting

Size of plate
38 x 38 mm
Overall height
10 mm
Load capacity
60 kg
 
Please click here!
P41-38x38 / 8

plate fitting

Size of plate
38 x 38 mm
Overall height
10 mm
Load capacity
40 kg
 
Please click here!
P41-42x42 / 10

plate fitting

Size of plate
42 x 42 mm
Overall height
10 mm
Load capacity
60 kg
 
Please click here!
P41-42x42 / 11

plate fitting

Size of plate
42 x 42 mm
Overall height
12 mm
Load capacity
80 kg
 
Please click here!
P41-42x42 / 8

plate fitting

Size of plate
42 x 42 mm
Overall height
10 mm
Load capacity
40 kg
 
Please click here!
P41-65x65 / 10

plate fitting

Size of plate
65 x 65 mm
Overall height
12 mm
Load capacity
80 kg
 
Please click here!
P41-65x65 / 11

plate fitting

Size of plate
65 x 65 mm
Overall height
12 mm
Load capacity
100 kg
 
Please click here!
R10-8x20 / 8

stem threaded

Bolt with circlip
8 x 20 mm
Overall height
3.5 mm
Load capacity
40 kg
 
Please click here!
R10-8x28 / 8

stem threaded

Bolt with circlip
8 x 28 mm
Overall height
3.5 mm
Load capacity
40 kg
 
Please click here!
R20-10x29

plastic socket, round

Bolt length
10 mm
Overall height
3.5 mm
Load capacity
30 kg
 
Please click here!
R20-12x27

,

Bolt length
12 mm
Overall height
5.5 mm
Load capacity
30 kg
 
Please click here!
R20-13x27

,

Bolt length
13 mm
Overall height
5.5 mm
Load capacity
30 kg
 
Please click here!
R20-14x27

,

Bolt length
14 mm
Overall height
5.5 mm
Load capacity
30 kg