Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2370DIK100P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, bolt hole

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
35 mm
Overall height
129 mm
Load capacity
80 kg
 
Please click here!
2370PJJ100P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with synthetic threadguards, roller bearing, bolt hole

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
35 mm
Overall height
129 mm
Load capacity
80 kg
 
Please click here!
2370PJP100P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, bolt hole

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
35 mm
Overall height
129 mm
Load capacity
100 kg
 
Please click here!
2875QMP100P30 LEFT

Walkway castor with integrated brake shoe for moving walkways, threadguards with integrated brake shoe, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of Polyurethane, Tread: Polyurethane, 4 tracks, selfcleaning between tracks, with threadguards, precision ball bearing, distances between tracks: approx. 4,5 mm, track width: approx. 4,0 mm.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt hole
13 mm
Offset
40 mm
Overall height
130 mm
 
Please click here!
2875QMP100P30 RIGHT

Walkway castor with integrated brake shoe for moving walkways, threadguards with integrated brake shoe, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of Polyurethane, Tread: Polyurethane, 4 tracks, selfcleaning between tracks, with threadguards, precision ball bearing, distances between tracks: approx. 4,5 mm, track width: approx. 4,0 mm.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Wheel diameter
100 mm
Width of tyre
32 mm
Bolt hole
13 mm
Offset
40 mm
Overall height
130 mm