Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2370DIK075P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, bolt hole

Wheel diameter
75 mm
Width of tyre
25 mm
Bolt hole
10 mm
Offset
30 mm
Overall height
100 mm
Load capacity
55 kg
 
Please click here!
2370PJP075P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, bolt hole

Wheel diameter
75 mm
Width of tyre
25 mm
Bolt hole
10 mm
Offset
30 mm
Overall height
100 mm
Load capacity
75 kg