Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2040UAP150R05-28
INTEGRAL

Swivel castor, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
40 mm
Overall height
183 mm
Load capacity
150 kg
 
Please click here!
2040UAP150R05-32
INTEGRAL

Swivel castor, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
40 mm
Overall height
183 mm
Load capacity
150 kg
 
Please click here!
2040XSX150R05-28
INTEGRAL

Swivel castor, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
40 mm
Overall height
183 mm
Load capacity
150 kg
 
Please click here!
2040XSX150R05-32
INTEGRAL

Swivel castor, Frame made of pressed steel, yellow zinc plated, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
40 mm
Overall height
183 mm
Load capacity
150 kg
 
Please click here!
2070PJP150R05-32
COVER-DESIGN

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
45 mm
Overall height
189 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R05-28

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
30 mm
Bolt length
28 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R05-28

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2940UAP150R05-28

Swivel castor, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
70 mm
Bolt length
28 mm
Offset
45 mm
Overall height
175 mm
Load capacity
150 kg
 
Please click here!
2940UAP150R05-32

Swivel castor, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
70 mm
Bolt length
32 mm
Offset
45 mm
Overall height
175 mm
Load capacity
150 kg
 
Please click here!
2940XSX150R05-28

Swivel castor, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., solid plug fitting

Wheel diameter
150 mm
Width of tyre
70 mm
Bolt length
28 mm
Offset
45 mm
Overall height
175 mm
Load capacity
150 kg
 
Please click here!
2940XSX150R05-32

Swivel castor, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., solid plug fitting

Wheel diameter
150 mm
Width of tyre
70 mm
Bolt length
32 mm
Offset
45 mm
Overall height
175 mm
Load capacity
150 kg
 
Please click here!
3940UAP150R05-32
BARIATRIC

Swivel castor, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
74.5 mm
Bolt length
32 mm
Offset
45 mm
Overall height
193 mm
Load capacity
250 kg
 
Please click here!
5940UAP150R05-32
LINEA

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
71 mm
Bolt length
32 mm
Offset
47.5 mm
Overall height
155 mm
Load capacity
150 kg
 
Please click here!
7040UAX150R05-28

Swivel castor, Frame made of stainless steel, precision ball bearing in swivel head, housing cover made of synthetic plastics, washable.

Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, precision ball bearing, sealed, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
40 mm
Overall height
183 mm
Load capacity
150 kg
 
Please click here!
7040XSX150R05-28

Swivel castor, Frame made of stainless steel, precision ball bearing in swivel head, housing cover made of synthetic plastics, washable.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
40 mm
Overall height
183 mm
Load capacity
150 kg