Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9688FTP100P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
145 mm
Load capacity
450 kg
 
Please click here!
9688ITP100P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
145 mm
Load capacity
400 kg
 
Please click here!
9688TOO100P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
145 mm
Load capacity
600 kg
 
Please click here!
9688TOP100P63

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Overall height
145 mm
Load capacity
600 kg
 
Please click here!
9958FTP100P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
180 mm
Load capacity
900 kg
 
Please click here!
9958TOP100P65

Fixed castor, Fork and plate steel welded, zinc-chromatised, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
100 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Overall height
180 mm
Load capacity
1200 kg