Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
9650FTP150P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9650FTP150P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9650ITP150P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9650TOO150P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9650TOP150P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9680FTP150P63 NL50

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
700 kg
 
Please click here!
9680FTP150P63 NL60

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
810 kg
 
Please click here!
9680ITP150P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
650 kg
 
Please click here!
9680TOO150P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9680TOP150P63

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
9950FTP150P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
55 mm
Overall height
230 mm
Load capacity
1400 kg
 
Please click here!
9950TOP150P65

Swivel castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
150 mm
Width of tyre
50 mm
Size of plate
200 x 160 mm
Offset
55 mm
Overall height
230 mm
Load capacity
1600 kg