Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3641IEP160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
350 kg
 
Please click here!
3641ITP160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3641ITP160P63 SH80

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
550 kg
 
Please click here!
3641TOO160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3641TOP160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3641UEP160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3641UER160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3641UOO160P63

Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
500 kg
 
Please click here!
3642IEP160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
350 kg
 
Please click here!
3642ITP160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3642ITP160P63 SH80

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
550 kg
 
Please click here!
3642TOO160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3642TOP160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
600 kg
 
Please click here!
3642UEP160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3642UER160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
46 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
300 kg
 
Please click here!
3642UOO160P63

Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
210 mm
Load capacity
500 kg
 
Please click here!
4681IEP160P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
350 kg
 
Please click here!
4681ITP160P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4681ITP160P63 SH80

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
550 kg
 
Please click here!
4681TOO160P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4681TOP160P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4681UOO160P63

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Hint:
This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra..

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
500 kg
 
Please click here!
4687IEP160P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
350 kg
 
Please click here!
4687ITP160P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4687ITP160P63 SH80

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
550 kg
 
Please click here!
4687TOO160P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4687TOP160P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
800 kg
 
Please click here!
4687UOO160P63

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
40 mm
Size of plate
140 x 110 mm
Offset
55 mm
Overall height
200 mm
Load capacity
500 kg
 
Please click here!
9651FTP160P63 NL50

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
700 kg
 
Please click here!
9651FTP160P63 NL60

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
60 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9651ITP160P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
800 kg
 
Please click here!
9651TOO160P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9651TOP160P63

Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
850 kg
 
Please click here!
9652FTP160P63 NL50

Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing, plate fitting

Wheel diameter
160 mm
Width of tyre
50 mm
Size of plate
135 x 110 mm
Offset
57 mm
Overall height
205 mm
Load capacity
700 kg
&nb