Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
MOP150x50-Ø30

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
150 mm
Width of tyre
50 mm
Axle hole
30 mm
Length of hub
60 mm
Load capacity
2100 kg
 
Please click here!
MOP150x80-Ø35

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
150 mm
Width of tyre
50 mm
Axle hole
35 mm
Length of hub
90 mm
Load capacity
3000 kg
 
Please click here!
TOO150x50-Ø20

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
150 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
TOP150x50-Ø20

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
150 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
800 kg