Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
MOP200x50-Ø35

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
35 mm
Length of hub
60 mm
Load capacity
2800 kg
 
Please click here!
MOP200x80-Ø40

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Wheel diameter
200 mm
Width of tyre
80 mm
Axle hole
40 mm
Length of hub
90 mm
Load capacity
4500 kg
 
Please click here!
TOO200x50-Ø20

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
TOO200x50-Ø25

Wheel centre made of Polyamide, heavy duty, plain bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
TOP200x50-Ø20

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
TOP200x50-Ø25

Wheel centre made of Polyamide, heavy duty, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
60 mm
Load capacity
1000 kg
 
Please click here!
UOO200x46-Ø20

Wheel centre made of Polyamide, plain bearing

Wheel diameter
200 mm
Width of tyre
46 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
600 kg
 
Please click here!
UOO200x50-Ø20

Wheel centre made of Polyamide, plain bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
800 kg
 
Please click here!
UOP200x50-Ø12,5

Wheel centre made of Polyamide, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
12.5 mm
Length of hub
60 mm
Load capacity
800 kg
 
Please click here!
UOP200x50-Ø20

Wheel centre made of Polyamide, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
900 kg
 
Please click here!
UOP200x50-Ø20 asym.

Wheel centre made of Polyamide, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
62 mm
Load capacity
550 kg
 
Please click here!
UOP200x50-Ø25 asym.

Wheel centre made of Polyamide, precision ball bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
25 mm
Length of hub
62 mm
Load capacity
550 kg
 
Please click here!
UOR200x50-Ø20

Wheel centre made of Polyamide, roller bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
400 kg
 
Please click here!
WOO200x50-Ø20

Wheel made of heat resisting synthetic material, plain bearing

Wheel diameter
200 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
58 mm
Load capacity
300 kg