Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
3472DVP200P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of pressed steel, Tread: solid rubber, black, precision ball bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3472DXR200P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3472PVR200P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, roller bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg
 
Please click here!
3472PXU200P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, dustguard.

Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing, plate fitting

Wheel diameter
200 mm
Width of tyre
50 mm
Size of plate
137 x 105 mm
Offset
55 mm
Overall height
240 mm
Load capacity
205 kg