Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
POI030x18-Ø6

Wheel centre made of Polypropylene, plain bearing

Wheel diameter
30 mm
Width of tyre
18 mm
Axle hole
6 mm
Length of hub
21.5 mm
Load capacity
30 kg