Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
1430POI038P60-46x38

Swivel castor, housing made of pressed steel, zinc-chromatised, single ball race swivel head, axle riveted.

Wheel centre made of Polypropylene, plain bearing, plate fitting

Wheel diameter
38 mm
Width of tyre
16 mm
Size of plate
46 x 38 mm
Offset
13 mm
Overall height
50.5 mm
Load capacity
25 kg