Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
1298POI014P80

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polypropylene, plain bearing, Plate, round

Wheel diameter
14 mm
Width of tyre
14 mm
Size of plate
26 mm
Overall height
13.5 mm
Load capacity
15 kg
 
Please click here!
2198POI014P60-30x17

Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polypropylene, plain bearing, plate fitting

Wheel diameter
14 mm
Width of tyre
14 mm
Size of plate
30 x 17 mm
Overall height
17 mm
Load capacity
25 kg