2D Drawing
|
|
FTP140x50-Ø20 NL55
EAN 4031582332094
Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
140 mm |
|
Width of Tread
|
50 mm |
|
Axle Hole Ø
|
20 mm |
|
Hub length
|
55 mm |
|
Hardness of tread
|
Shore A 92 |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Bearing
|
6006 |
|
|
|
|