Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
ITP100x40-Ø15 NL40
EAN 4031582329797

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
100 mm
Width of Tread
40 mm
Axle Hole Ø
15 mm
Hub length
40 mm
Hardness of tread
Shore A 92
Temperature
- 20 / + 60 Â°C
Standard
EN 12533