2D Drawing
|
|
UAI050x20-Ø6
EAN 4031582322828
Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
50 mm |
|
Width of Tread
|
20 mm |
|
Axle Hole Ø
|
6 mm |
|
Hub length
|
21.5 mm |
|
Hardness of tread
|
Shore D 40 |
|
Temperature
|
- 40 / + 80 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.029 kg |
|
Dynamic Load capacity
|
50 kg |
|
Static Load capacity
|
100 kg |
|
|
|
|