Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
DIK100x32-Ø8
EAN 4031582070156

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
100 mm
Width of Tread
32 mm
Axle Hole Ø
8 mm
Hub length
36 mm
Hardness of tread
Shore A 80
Temperature
- 20 / + 85 Â°C
Standard
EN 12530 
Weight
0.44 kg
Dynamic Load capacity
80 kg
Static Load capacity
160 kg