Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
P10-40x15 / 8
EAN 4031582338089

stem with U-shaped plate

Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Size of Plate
40 x 15 mm
Plate hole centres
32 mm
Plate hole
4 mm
Overall height
8 mm
Weight
0.024 kg
Dynamic Load capacity
40 kg
Static Load capacity
80 kg