Zurück zum Suchergebnis
Enlarge Picture
Versions
1475PAO050P40
2D Drawing
Enlarge Drawing Enlarge Drawing
1470PAO050P40
EAN 4031582335347

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head.

Wheel centre made of Polypropylene, Tread: Polyurethane, plain bearing, plate fitting

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
50 mm
Width of Tread
19,5 mm
Hardness of tread
Shore D 40
Size of Plate
60 x 60 mm
Plate hole centres
48/38 x 48/38 mm
Offset
24 mm
Swivel Radius
49 mm
Swivel Interference
98 mm
Overall height
69 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12530 
Dynamic Load capacity
40 kg
Static Load capacity
80 kg