Versions
 
2D Drawing
|
|
5327PJP100P50
EAN 4031582310054
Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, with integrated threadguards, all metal parts are yellow passivated.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore A 87 |
|
Size of Plate
|
77 x 67 mm |
|
Plate hole centres
|
61.5/56x51.5/46.5 mm |
|
Plate hole
|
8.5 mm |
|
Offset
|
37 mm |
|
Swivel Interference
|
240 mm |
|
Overall height
|
141 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.568 kg |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|
|