Versions
2D Drawing
|
|
HIGH DOME 5925UJI065L51-11 DOM23x43,6 RAL9006
EAN 4031582335927
Swivel castor with wheel brake, housing made of Polyamide.
Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
65 mm |
|
Width of Tread
|
7 mm |
|
Castor width
|
46 mm |
|
Centre hole
|
11 mm |
|
Dome-Ø
|
23 mm |
|
Swivel Radius
|
77 mm |
|
Overall height
|
91.5 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Dynamic Load capacity
|
50 kg |
|
Static Load capacity
|
100 kg |
|
|
|
|