Versions
2D Drawing
|
|
5920UOI075L51-10 DOM20
EAN 4031582310962
Swivel castor, housing made of Polyamide.
Wheel centre made of Polyamide, plain bearing, with blind hole for furniture fittings
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
8 mm |
|
Hardness of tread
|
Shore D 75 |
|
Castor width
|
53 mm |
|
Centre hole
|
10 mm |
|
Dome-Ø
|
20 mm |
|
Swivel Radius
|
62 mm |
|
Swivel Interference
|
124 mm |
|
Overall height
|
77 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.122 kg |
|
Dynamic Load capacity
|
50 kg |
|
Static Load capacity
|
100 kg |
|
|
|
|