Zurück zum Suchergebnis
Enlarge Picture
Versions
2471PJP100R05-282477PJP100R05-28
2D Drawing
Enlarge Drawing Enlarge Drawing
2470PJP100R05-28
EAN 4031582300932

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, solid plug fitting

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
100 mm
Width of Tread
32 mm
Hardness of tread
Shore A 87
Bolt-Ø
28 mm
Bolt lenght
45 mm
Offset
38 mm
Swivel Radius
88 mm
Swivel Interference
176 mm
Overall height
138 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12530 
Weight
0.861 kg
Dynamic Load capacity
100 kg
Static Load capacity
200 kg