Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
7976PJH075P54
EAN 4031582312324

Swivel castor with central lock, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Roll resistance 1 = hoher Rollwiderstand / 5 = niedriger Rollwiderstand
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
2.95 Inch
Width of Tread
0.98 Inch
Hardness of tread
Shore A 87
Size of Plate
2.76 x 2.17 Inch
Plate hole centres
2.24/2.01 x 1.61 Inch
Plate hole
0.22 Inch
Offset
1.10 Inch
Swivel Interference
5.16 Inch
Overall height
3.98 Inch
Temperature
- 4 / + 140 Â°F
Standard
EN 12530 
Weight
1.274 LBS
Dynamic Load capacity
220 LBS
Static Load capacity
440 LBS