Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
2976PJE075P54
EAN 4031582302868

Swivel castor with central lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Stainless Steel balls.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainless, plate fitting

Roll resistance 1 = hoher Rollwiderstand / 5 = niedriger Rollwiderstand
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
2.95 Inch
Width of Tread
0.98 Inch
Hardness of tread
Shore A 87
Size of Plate
2.76 x 2.17 Inch
Plate hole centres
2.24/2.01 x 1.61 Inch
Plate hole
0.22 Inch
Offset
1.10 Inch
Swivel Interference
5.16 Inch
Overall height
4.06 Inch
Temperature
- 4 / + 140 Â°F
Standard
EN 12530 
Dynamic Load capacity
220 LBS
Static Load capacity
440 LBS