Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
POI030x18-Ø6
EAN 4031582320688

Wheel centre made of Polypropylene, plain bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
30 mm
Width of Tread
18 mm
Axle Hole Ø
6 mm
Hub length
21.5 mm
Hardness of tread
Shore D 65
Temperature
- 20 / + 60 Â°C
Standard
EN 12528 
Weight
0.006 kg
Dynamic Load capacity
30 kg
Static Load capacity
60 kg