Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
5920UOI035L51-10
EAN 4031582338454

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, with blind hole for furniture fittings

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
35 mm
Width of Tread
11 mm
Castor width
52 mm
Centre hole
10 mm
Swivel Radius
36.6 mm
Swivel Interference
73.2 mm
Overall height
44.5 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12528 
Dynamic Load capacity
50 kg
Static Load capacity
100 kg