2D Drawing
|
|
5520POI042L51-8
EAN 4031582338645
Swivel castor, housing made of Polyamide.
Wheel centre made of Polypropylene, plain bearing, with blind hole for furniture fittings
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
42 mm |
|
Width of Tread
|
6 mm |
|
Hardness of tread
|
Shore D 65 |
|
Castor width
|
37 mm |
|
Centre hole
|
8 mm |
|
Swivel Radius
|
39 mm |
|
Swivel Interference
|
78 mm |
|
Overall height
|
49 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Dynamic Load capacity
|
30 kg |
|
Static Load capacity
|
60 kg |
|
|
|
|