2D Drawing
|
|
3430POI058P60-80x60
EAN 4031582303322
Swivel castor, housing made of pressed steel, zinc-chromatised, single ball race swivel head, axle riveted.
Wheel centre made of Polypropylene, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
58 mm |
|
Width of Tread
|
28 mm |
|
Hardness of tread
|
Shore D 65 |
|
Size of Plate
|
80 x 60 mm |
|
Plate hole centres
|
60 x 40 mm |
|
Plate hole
|
7,5 mm |
|
Offset
|
21 mm |
|
Swivel Radius
|
50 mm |
|
Swivel Interference
|
100 mm |
|
Overall height
|
76 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12532 |
|
Weight
|
0.27 kg |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|
|