2D Drawing
|
|
TOP175x50-Ø20
EAN 4031582322712
Wheel centre made of Polyamide, heavy duty, precision ball bearing
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
175 mm |
|
Width of Tread
|
50 mm |
|
Axle Hole Ø
|
20 mm |
|
Hub length
|
60 mm |
|
Hardness of tread
|
Shore D 75 |
|
Temperature
|
- 40 / + 80 °C |
|
Standard
|
EN 12533 |
|
Weight
|
0.977 kg |
|
Dynamic Load capacity
|
800 kg |
|
Static Load capacity
|
1600 kg |
|
Bearing
|
6204 |
|
|
|
|