Accessory - 2477PJP100P30

Please click here!
PJP100x32-Ø8     

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Wheel diameter
100 mm
Width of tyre
32 mm
Axle hole
8 mm
Length of hub
36.5 mm
Load capacity
100 Kg