Accessory - 9950STP500P68

Please click here!
STP500x80-Ø50 NL90     

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
500 mm
Width of tyre
80 mm
Axle hole
50 mm
Length of hub
90 mm
Load capacity
3200 Kg