|
7976PJH075P54

EAN 4031582312324
Swivel castor with central lock, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting
|
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
25 mm |
|
Hardness of tread
|
Shore A 87 |
|
|
Size of Plate
|
70 x 55 mm |
|
Plate hole centres
|
57/51 x 41 mm |
|
Plate hole
|
5,5 mm |
|
Offset
|
28 mm |
|
Swivel Interference
|
131 mm |
|
Overall height
|
101 mm |
|
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.578 kg |
|
Dynamic Load capacity
|
100 kg |
|
Static Load capacity
|
200 kg |
|
|
|