Online Catalogue


6976PJH075P54

EAN 4031582311280

Swivel castor with central lock, housing made of Aluminium, double ball bearing swivel head, upper ball race: balls made of stainless steel, lower ball race: balls of POM, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, plate fitting

Wheel diameter 75 mm
Width of Tread 25 mm
Hardness of tread Shore A 87
Size of Plate 70 x 55 mm
Plate hole centres 57/51 x 41 mm
Plate hole 5,5 mm
Offset 28 mm
Swivel Interference 131 mm
Overall height 102 mm
Temperature - 20 / + 60 °C
Standard EN 12530 
Weight 0.359 kg
Dynamic Load capacity 100 kg
Static Load capacity 200 kg
Enlarge Picture  



Enlarge Drawing

Enlarge Drawing