»Noise Reducing Wheels

Looking for a quiet moment – choose the new noise reducing castor, which has recently been added to the wide range of transport castors and wheels.
Hard wheels transfer every irregularity on the floor to the chassis. These vibrations carry over to the merchandise being transported on the vehicle. This can cause substantial noise.

Therefore regulations have been imposed to decrease noise levels in areas such as grocery deliveries. For example, only noise reducing wheels can decrease the noise levels to an acceptable range for night deliveries in residential areas.

TENTE offers various solutions.

Initially standard polyamide wheels were improved. TENTE offers the “HUR” hybrid wheel. A specially formulated elastic rubber ring is over-molded with high quality polyamide. Resulting in a high load carrying hub and hard polyamide tread.

The combination of materials used in the sandwich construction offer favorable characteristics.

Additionally TENTE developed a new noise reducing wheel: POS e.g. UOT Wheel Diameter: 125mm.

High performance materials result in a dampening effect through the axle hole. Another big advantage is the possibility that the end-user can retrofit existing non noise-reducing castors with the new noise reducing wheels.

The POS wheel is made of polypropylene and features a noise reducing roller bearing.
The UOT wheel is made of polyamide. The hub has a noise reducing precision ball bearing. The polyamide wheel is temperature resistant from – 40° C bis +80° C.

Both versions guarantee low roll and swivel resistance.